Pop Clip - Pre-Assembled

Pre-Assembled POP Clips hold point of purchase materials for display. Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.


In Stock!

Free sample available
Refine By Clear Filters

Connector Type Included

Rod Included

Head Style

Base Style

More OptionsLess Options(2)

Material

More OptionsLess Options(1)

Connector Length

More OptionsLess Options(2)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
Included
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
50.0 mm
Head Width
:
27.0 mm
Length Between Clips
:
50.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
27.0 mm
Standard Pack: 250

Order any quantity

1 : £4.70 25 : £2.35 125 : £1.12 250 : £0.733 2500 : £0.697 5000 : £0.66 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Clip
Print End Clip Style
:
Clip
Rod Included
:
Included
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
100.0 mm
Head Width
:
22.0 mm
Length Between Clips
:
100.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
38.5 mm
Head Shape
:
X
Standard Pack: 100

Order any quantity

1 : £5.10 10 : £2.55 50 : £1.22 100 : £0.797 1000 : £0.756 2000 : £0.717 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Clip
Rod Included
:
Multi-Jointed
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
72.0 mm
Head Width
:
22.0 mm
Length Between Clips
:
72.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
38.5 mm
Head Shape
:
X
Standard Pack: 250

Order any quantity

1 : £6.33 25 : £3.17 125 : £1.52 250 : £0.988 2500 : £0.938 5000 : £0.889 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Large Clip
Shelf End Clip Style
:
Small Clip
Rod Included
:
Not Included
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Overall Length
:
115.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
X
Standard Pack: 150

Order any quantity

1 : £1.66 150 : £1.04 500 : £1.02 1000 : £0.996 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Head Width
:
22.0 mm
Overall Length
:
200.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
X
Standard Pack: 150

Order any quantity

1 : £1.49 150 : £0.896 500 : £0.878 1000 : £0.86 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Small Clip
Rod Included
:
Multi-Jointed
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Head Width
:
22.0 mm
Overall Length
:
177.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
X
Standard Pack: 180

Order any quantity

1 : £1.84 180 : £1.11 500 : £1.09 1000 : £1.07 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Head Width
:
80.0 mm
Overall Length
:
100.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 80

Order any quantity

1 : £1.27 80 : £0.797 800 : £0.781 1600 : £0.765 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
100.0 mm
Head Width
:
80.0 mm
Overall Length
:
200.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 100

Order any quantity

1 : £1.41 100 : £0.841 500 : £0.824 1000 : £0.807 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Overall Length
:
85.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 150

Order any quantity

1 : £1.10 150 : £0.66 500 : £0.647 1000 : £0.634 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
100.0 mm
Overall Length
:
185.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 200

Order any quantity

1 : £0.988 200 : £0.617 500 : £0.605 1000 : £0.592 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
50.0 mm
Overall Length
:
125.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 180

Order any quantity

1 : £1.38 180 : £0.823 500 : £0.806 1000 : £0.79 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Connector Length
:
100.0 mm
Length Between Clips
:
100.0 mm
Overall Length
:
175.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 150

Order any quantity

1 : £1.13 150 : £0.707 500 : £0.693 1000 : £0.679 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Small Clip
Rod Included
:
With/Without
Base Length
:
38.5 mm
Base Width
:
22.0 mm
Overall Length
:
75.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 350

Order any quantity

1 : £0.952 350 : £0.573 700 : £0.562 1000 : £0.551 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Butterfly Clip
Connector Type Included
:
Included
Head Style
:
Butterfly Clip
Print End Clip Style
:
Butterfly Clip
Shelf End Clip Style
:
Butterfly Clip
Rod Included
:
Not Included
Base Length
:
38.5 mm
Base Width
:
23.0 mm
Head Width
:
23.0 mm
Overall Length
:
68.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Standard Pack: 350

Order any quantity

1 : £1.35 350 : £0.841 700 : £0.824 1000 : £0.807 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Butterfly Clip
Shelf End Clip Style
:
Small Butterfly Clip
Rod Included
:
With/Without
Base Length
:
33.0 mm
Base Width
:
13.0 mm
Head Width
:
13.0 mm
Overall Length
:
85.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
U
Standard Pack: 350

Order any quantity

1 : £1.27 350 : £0.797 700 : £0.781 1000 : £0.765 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Butterfly Clip
Shelf End Clip Style
:
Small Butterfly Clip
Rod Included
:
With/Without
Base Length
:
33.0 mm
Base Width
:
13.0 mm
Connector Length
:
50.0 mm
Head Width
:
13.0 mm
Length Between Clips
:
50.0 mm
Overall Length
:
130.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
U
Standard Pack: 180

Order any quantity

1 : £1.43 180 : £0.886 500 : £0.868 1000 : £0.851 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Butterfly Clip
Shelf End Clip Style
:
Small Butterfly Clip
Rod Included
:
With/Without
Base Length
:
33.0 mm
Base Width
:
13.0 mm
Connector Length
:
100.0 mm
Head Width
:
13.0 mm
Length Between Clips
:
100.0 mm
Overall Length
:
180.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
U
Standard Pack: 150

Order any quantity

1 : £1.49 150 : £0.931 500 : £0.912 1000 : £0.893 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Clip
Print End Clip Style
:
Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Head Width
:
80.0 mm
Length Between Clips
:
100.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
T
Standard Pack: 50

Order any quantity

1 : £2.35 50 : £1.46 500 : £1.39 1000 : £1.31 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
Not Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Head Width
:
27.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
27.0 mm
Standard Pack: 100

Order any quantity

1 : £5.94 10 : £2.97 50 : £1.42 100 : £0.893 1000 : £0.847 2000 : £0.802 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
50.0 mm
Head Width
:
27.0 mm
Length Between Clips
:
50.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
27.0 mm
Standard Pack: 70

Order any quantity

1 : £5.92 7 : £2.97 35 : £1.42 70 : £0.924 700 : £0.878 1400 : £0.831 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Clip
Print End Clip Style
:
Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
50.0 mm
Head Width
:
80.0 mm
Length Between Clips
:
50.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
T
Standard Pack: 60

Order any quantity

1 : £9.35 6 : £4.67 30 : £2.24 60 : £1.40 600 : £1.34 1200 : £1.27 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Length Between Clips
:
100.0 mm
Material
:
Acrylic
Colour
:
Clear
Standard Pack: 60

Order any quantity

1 : £6.33 6 : £3.17 30 : £1.52 60 : £0.988 600 : £0.938 1200 : £0.889 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Clip
Rod Included
:
Multi-Jointed
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
30.0 mm
Head Width
:
80.0 mm
Length Between Clips
:
30.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
T
Standard Pack: 80

Order any quantity

1 : £8.76 8 : £4.38 40 : £2.09 80 : £1.37 800 : £1.30 1600 : £1.24 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
Not Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Material
:
Acrylic
Colour
:
Clear
Standard Pack: 120

Order any quantity

1 : £7.70 12 : £3.85 60 : £1.84 120 : £1.20 1200 : £1.15 2400 : £1.08 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
100.0 mm
Head Width
:
27.0 mm
Length Between Clips
:
100.0 mm
Material
:
Acrylic
Colour
:
Clear
Head Length
:
27.0 mm
Standard Pack: 60

Order any quantity

1 : £8.22 6 : £4.11 30 : £1.97 60 : £1.28 600 : £1.22 1200 : £1.16 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Not Included
Head Style
:
Card Holder
Print End Clip Style
:
Card Holder
Rod Included
:
With/Without
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
50.0 mm
Length Between Clips
:
50.0 mm
Material
:
Acrylic
Colour
:
Clear
Standard Pack: 70

Order any quantity

1 : £6.22 7 : £3.11 35 : £1.49 70 : £0.972 700 : £0.922 1400 : £0.874 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Large Clip
Rod Included
:
Not Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Head Width
:
80.0 mm
Overall Length
:
110.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
80.0 mm
Head Shape
:
T
Standard Pack: 100

Order any quantity

1 : £2.51 100 : £1.52 500 : £1.49 1000 : £1.46 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Large Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
50.0 mm
Head Width
:
80.0 mm
Length Between Clips
:
50.0 mm
Overall Length
:
160.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 80

Order any quantity

1 : £2.62 80 : £2.43 400 : £2.38 800 : £2.33 2400 : £2.28 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Large Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
100.0 mm
Head Width
:
80.0 mm
Length Between Clips
:
100.0 mm
Overall Length
:
100.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 600

Order any quantity

1 : £2.46 300 : £1.97 600 : £1.49 1800 : £1.46 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Large Clip
Rod Included
:
Not Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Overall Length
:
100.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 160

Order any quantity

1 : £2.25 160 : £1.35 500 : £1.32 1000 : £1.29 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Large Clip
Rod Included
:
With/Without
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
50.0 mm
Length Between Clips
:
50.0 mm
Overall Length
:
150.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 125

Order any quantity

1 : £1.82 125 : £1.09 500 : £1.07 1000 : £1.05 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Large Clip
Rod Included
:
With/Without
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Length Between Clips
:
100.0 mm
Overall Length
:
200.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 100

Order any quantity

1 : £1.84 100 : £1.11 500 : £1.09 1000 : £1.07 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Large Clip
Rod Included
:
Not Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Overall Length
:
95.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 200

Order any quantity

1 : £1.67 200 : £1.00 500 : £0.984 1000 : £0.964 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Large Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
100.0 mm
Length Between Clips
:
100.0 mm
Overall Length
:
195.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 100

Order any quantity

1 : £2.41 100 : £1.45 500 : £1.42 1000 : £1.39 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Large Clip
Rod Included
:
Multi-Jointed
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Overall Length
:
175.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 100

Order any quantity

1 : £1.90 100 : £1.18 500 : £1.15 1000 : £1.13 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Large Clip
Shelf End Clip Style
:
Small Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
100.0 mm
Length Between Clips
:
100.0 mm
Overall Length
:
215.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
X
Standard Pack: 100

Order any quantity

1 : £1.49 100 : £0.931 500 : £0.912 1000 : £0.893 For large quantities click 'Request Quote'

In Production!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Large Clip
Rod Included
:
Included
Base Length
:
58.0 mm
Base Width
:
26.0 mm
Connector Length
:
30.0 mm
Head Width
:
80.0 mm
Overall Length
:
128.0 mm
Material
:
PS;POM
Full Material
:
Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
T
Standard Pack: 100

Order any quantity

1 : £1.62 100 : £0.975 500 : £0.956 1000 : £0.936 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Round
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Round Base
Rod Included
:
Included
Base Diameter
:
90.0 mm
Head Width
:
80.0 mm
Overall Length
:
150.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 60

Order any quantity

1 : £1.57 60 : £0.982 600 : £0.962 1200 : £0.942 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Round
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Round Base
Rod Included
:
Included
Base Diameter
:
90.0 mm
Overall Length
:
45.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 80

Order any quantity

1 : £1.02 80 : £0.639 800 : £0.626 1600 : £0.614 For large quantities click 'Request Quote'

In Production!

Base Style
:
Round
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Round Base
Rod Included
:
Included
Base Diameter
:
55.0 mm
Overall Length
:
35.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 280

Order any quantity

1 : £0.816 280 : £0.51 560 : £0.50 1000 : £0.489 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Round
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Round Base
Rod Included
:
Included
Base Diameter
:
40.0 mm
Head Width
:
22.0 mm
Overall Length
:
55.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
X
Standard Pack: 280

Order any quantity

1 : £0.885 280 : £0.653 400 : £0.64 800 : £0.627 1000 : £0.614 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Round
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Round Base
Rod Included
:
Included
Base Diameter
:
40.0 mm
Head Width
:
22.0 mm
Overall Length
:
105.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
X
Standard Pack: 200

Order any quantity

1 : £1.02 200 : £0.748 280 : £0.733 560 : £0.718 1000 : £0.703 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Round
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Round Base
Rod Included
:
Included
Base Diameter
:
40.0 mm
Head Width
:
22.0 mm
Overall Length
:
155.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Length
:
40.0 mm
Head Shape
:
X
Standard Pack: 125

Order any quantity

1 : £1.09 125 : £0.682 500 : £0.668 1000 : £0.654 For large quantities click 'Request Quote'

In Production!

Base Style
:
Adhesive
Connector Type Included
:
Not Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Adhesive Base
Rod Included
:
Not Included
Base Diameter
:
28.0 mm
Head Width
:
22.0 mm
Overall Length
:
55.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
X
Standard Pack: 280

Order any quantity

1 : £0.89 280 : £0.535 560 : £0.525 1000 : £0.514 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Adhesive
Connector Type Included
:
Not Included
Head Style
:
Clip
Print End Clip Style
:
Small Butterfly Clip
Shelf End Clip Style
:
Adhesive Base
Rod Included
:
Not Included
Base Diameter
:
28.0 mm
Head Width
:
12.5 mm
Overall Length
:
49.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Length
:
33.0 mm
Head Shape
:
U
Standard Pack: 280

Order any quantity

1 : £0.918 280 : £0.553 560 : £0.542 1000 : £0.531 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Suction Pad
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Suction Pad Base
Rod Included
:
Not Included
Base Diameter
:
45.0 mm
Head Width
:
80.0 mm
Overall Length
:
88.0 mm
Material
:
PVC/PS/POM
Full Material
:
Polyvinyl Chloride;Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 100

Order any quantity

1 : £1.16 100 : £0.725 500 : £0.711 1000 : £0.696 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Suction Pad
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Small Card Holder
Shelf End Clip Style
:
Suction Pad Base
Rod Included
:
Not Included
Base Diameter
:
45.0 mm
Overall Length
:
76.0 mm
Material
:
PVC/PS/POM
Full Material
:
Polyvinyl Chloride;Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
27.0 mm
Standard Pack: 225

Order any quantity

1 : £1.02 225 : £0.639 450 : £0.626 1000 : £0.614 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Magnetic
Connector Type Included
:
Included
Head Style
:
Card Holder
Print End Clip Style
:
Large Card Holder
Shelf End Clip Style
:
Magnetic Base
Rod Included
:
Not Included
Base Diameter
:
20.0 mm
Overall Length
:
55.0 mm
Material
:
PVC/PS/POM
Full Material
:
Polyvinyl Chloride;Polystyrene;Polyoxymethylene
Colour
:
Clear
Head Diameter
:
50.0 mm
Standard Pack: 150

Order any quantity

1 : £2.13 150 : £1.28 500 : £1.26 1000 : £1.23 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Magnetic
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Magnetic Base
Rod Included
:
Not Included
Base Diameter
:
20.0 mm
Head Width
:
80.0 mm
Overall Length
:
65.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 120

Order any quantity

1 : £2.42 120 : £1.51 500 : £1.48 1000 : £1.44 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Magnetic
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Magnetic Base
Rod Included
:
Included
Base Diameter
:
20.0 mm
Connector Length
:
100.0 mm
Head Width
:
80.0 mm
Overall Length
:
170.0 mm
Material
:
ABS;PS
Full Material
:
Acrylonitrile Butadiene Styrene;Polyoxymethylene
Colour
:
Clear
Head Shape
:
T
Standard Pack: 80

Order any quantity

1 : £2.60 80 : £2.48 400 : £2.43 800 : £2.38 2400 : £2.33 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Magnetic
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Small Clip
Shelf End Clip Style
:
Magnetic Base
Rod Included
:
Included
Base Diameter
:
20.0 mm
Connector Length
:
285.0 mm
Head Width
:
22.0 mm
Length Between Clips
:
285.0 mm
Overall Length
:
285.0 mm
Colour
:
Clear
Head Length
:
45.0 mm
Head Shape
:
X
Standard Pack: 100

Order any quantity

1 : £2.88 100 : £1.81 500 : £1.78 1000 : £1.74 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Large Clip
Rod Included
:
Included
Connector Length
:
154.0 mm
Length Between Clips
:
154.0 mm
Overall Length
:
154.0 mm
Material
:
ABS
Full Material
:
Acrylonitrile Butadiene Styrene
Colour
:
White
Head Shape
:
T
Standard Pack: 40

Buy in multiples of: 40

40 : £3.49 160 : £3.42 For large quantities click 'Request Quote'

In Stock!

Base Style
:
Clip
Connector Type Included
:
Included
Head Style
:
Clip
Print End Clip Style
:
Spring Clip
Shelf End Clip Style
:
Large Clip
Rod Included
:
Included
Connector Length
:
154.0 mm
Length Between Clips
:
154.0 mm
Overall Length
:
154.0 mm
Material
:
ABS
Full Material
:
Acrylonitrile Butadiene Styrene
Colour
:
Black
Head Shape
:
T
Standard Pack: 40

Buy in multiples of: 40

40 : £4.53 400 : £4.44 800 : £4.35 For large quantities click 'Request Quote'

In Production!

Colour
:
Clear
Type
:
Adhesive
Standard Pack: 6

Buy in multiples of: 6

6 : £0.78 600 : £0.765 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered