Square Inserts & Glides

Square threaded inserts and glides come in a variety of options and stylesStandard Square Ribbed Inserts are ribbed for easy assembly and secure fitting and cover sharp edges. They are available in a wide range of sizes, 10 different colours and in both a polished or eroded finish Lightweight Square Inserts provide a neat finished appearance and are designed for wall thickness of 1.0-2.0mmChrome-Plated Square Inserts and Chrome Square Inserts offer two different chrome finish insert options. Chrome-Plated inserts offer an attractive finish and provide an enhanced aesthetic appearance. They are ribbed for ease of insertion and a positive fit. Chrome Inserts provide a very neat finish with a high gloss chrome coating. They are available in either chrome or dark chrome finishes


In Stock!

Free sample available
Refine By Clear Filters

Compatible Tube Size

More OptionsLess Options(51)

Compatible Tube Gauge

More OptionsLess Options(33)

Colour

More OptionsLess Options(7)

Material

More OptionsLess Options(2)

Finish

Threaded Centre

Head Shape

Type

More OptionsLess Options(3)

Head Height

More OptionsLess Options(6)

Minimum Compatible Thickness

More OptionsLess Options(7)

Maximum Compatible Thickness

More OptionsLess Options(7)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Tube Size
:
44.4 mm
Compatible Tube Gauge
:
10.0-14.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
4.7 mm
Insert Height
:
15.7 mm
Standard Pack: 500

Order any quantity

1 : £1.61 50 : £0.80 500 : £0.36 1000 : £0.353 10000 : £0.346 20000 : £0.339 For large quantities click 'Request Quote'

In Production!

Compatible Tube Size
:
12.7 mm
Compatible Tube Gauge
:
14.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.0 mm
Head Height
:
4.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.247 300 : £0.124 500 : £0.0617 2500 : £0.0372 30000 : £0.0365 60000 : £0.0357 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
13.0 mm
Compatible Tube Gauge
:
0.8-2.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.251 300 : £0.126 500 : £0.063 2500 : £0.0378 30000 : £0.0371 60000 : £0.0363 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
16.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.358 300 : £0.18 500 : £0.0897 2500 : £0.054 30000 : £0.0529 60000 : £0.0518 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
19.0 mm
Compatible Tube Gauge
:
10.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 300 : £0.222 600 : £0.11 2500 : £0.0667 30000 : £0.0653 60000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
20.0 mm
Compatible Tube Gauge
:
0.8-2.5 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 200 : £0.222 400 : £0.11 2500 : £0.0667 20000 : £0.0653 40000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
22.0 mm
Compatible Tube Gauge
:
10.0-12.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.455 250 : £0.227 1250 : £0.108 2500 : £0.0683 25000 : £0.0669 50000 : £0.0655 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.0 mm
Compatible Tube Gauge
:
1.0-2.5 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.469 250 : £0.235 1250 : £0.111 2500 : £0.0704 25000 : £0.069 50000 : £0.0676 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
30.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2000

Order any quantity

1 : £0.674 100 : £0.337 200 : £0.17 2000 : £0.101 10000 : £0.0993 20000 : £0.0973 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
35.0 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 1500

Order any quantity

1 : £1.07 100 : £0.534 200 : £0.267 1500 : £0.161 10000 : £0.158 20000 : £0.155 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
40.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.47 100 : £0.734 500 : £0.332 1000 : £0.325 10000 : £0.319 20000 : £0.312 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
45.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.64 100 : £0.818 500 : £0.37 1000 : £0.363 10000 : £0.355 20000 : £0.348 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.11 100 : £1.05 500 : £0.475 1000 : £0.465 10000 : £0.456 20000 : £0.446 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.8 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.58 50 : £1.28 500 : £0.58 1000 : £0.568 10000 : £0.557 20000 : £0.545 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
60.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 250

Order any quantity

1 : £3.20 50 : £1.61 100 : £0.801 250 : £0.482 5000 : £0.473 10000 : £0.463 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
70.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
6.0 mm
Insert Height
:
22.0 mm
Standard Pack: 150

Order any quantity

1 : £7.04 10 : £3.53 20 : £1.76 150 : £1.06 1000 : £1.03 2000 : £1.01 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
80.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
6.0 mm
Insert Height
:
22.0 mm
Standard Pack: 150

Order any quantity

1 : £16.43 10 : £8.23 20 : £4.11 150 : £2.47 1000 : £2.42 2000 : £2.37 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
100.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
7.0 mm
Insert Height
:
22.0 mm
Standard Pack: 100

Order any quantity

1 : £5.50 10 : £3.68 20 : £3.49 100 : £2.98 200 : £2.92 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
12.7 mm
Compatible Tube Gauge
:
14.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.0 mm
Head Height
:
4.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.247 300 : £0.124 500 : £0.0617 2500 : £0.0372 30000 : £0.0365 60000 : £0.0357 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
16.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.358 300 : £0.18 500 : £0.0897 2500 : £0.054 30000 : £0.0529 60000 : £0.0518 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
19.0 mm
Compatible Tube Gauge
:
10.0-12.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 300 : £0.222 600 : £0.11 2500 : £0.0667 30000 : £0.0653 60000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
20.0 mm
Compatible Tube Gauge
:
0.8-2.5 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 200 : £0.222 400 : £0.11 2500 : £0.0667 20000 : £0.0653 40000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
22.0 mm
Compatible Tube Gauge
:
10.0-12.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.524 100 : £0.262 400 : £0.131 2500 : £0.0789 20000 : £0.0773 40000 : £0.0757 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.0 mm
Compatible Tube Gauge
:
1.0-2.5 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.469 250 : £0.235 1250 : £0.111 2500 : £0.0704 25000 : £0.069 50000 : £0.0676 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
30.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2000

Order any quantity

1 : £0.674 100 : £0.337 200 : £0.17 2000 : £0.101 10000 : £0.0993 20000 : £0.0973 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
35.0 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 1500

Order any quantity

1 : £1.07 100 : £0.534 200 : £0.267 1500 : £0.161 10000 : £0.158 20000 : £0.155 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
40.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.47 100 : £0.734 500 : £0.332 1000 : £0.325 10000 : £0.319 20000 : £0.312 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
45.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.64 100 : £0.818 500 : £0.37 1000 : £0.363 10000 : £0.355 20000 : £0.348 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.11 100 : £1.05 500 : £0.475 1000 : £0.465 10000 : £0.456 20000 : £0.446 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.8 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.58 50 : £1.28 500 : £0.58 1000 : £0.568 10000 : £0.557 20000 : £0.545 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
60.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 250

Order any quantity

1 : £3.20 50 : £1.61 100 : £0.801 250 : £0.482 5000 : £0.473 10000 : £0.463 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
70.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
6.0 mm
Insert Height
:
22.0 mm
Standard Pack: 150

Order any quantity

1 : £7.04 10 : £3.53 20 : £1.76 150 : £1.06 1000 : £1.03 2000 : £1.01 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
80.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
6.0 mm
Insert Height
:
22.0 mm
Standard Pack: 150

Order any quantity

1 : £16.43 10 : £8.23 20 : £4.11 150 : £2.47 1000 : £2.42 2000 : £2.37 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
100.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
7.0 mm
Insert Height
:
22.0 mm
Standard Pack: 100

Order any quantity

1 : £5.50 10 : £3.68 20 : £3.49 100 : £2.98 200 : £2.92 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
12.7 mm
Compatible Tube Gauge
:
14.0-20.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.0 mm
Head Height
:
4.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.247 300 : £0.124 500 : £0.0617 2500 : £0.0372 30000 : £0.0365 60000 : £0.0357 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
16.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.358 300 : £0.18 500 : £0.0897 2500 : £0.054 30000 : £0.0529 60000 : £0.0518 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
19.0 mm
Compatible Tube Gauge
:
10.0-20.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 300 : £0.222 600 : £0.11 2500 : £0.0667 30000 : £0.0653 60000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
20.0 mm
Compatible Tube Gauge
:
0.8-2.5 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 200 : £0.222 400 : £0.11 2500 : £0.0667 20000 : £0.0653 40000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.0 mm
Compatible Tube Gauge
:
1.0-2.5 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.469 250 : £0.235 1250 : £0.111 2500 : £0.0704 25000 : £0.069 50000 : £0.0676 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
30.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2000

Order any quantity

1 : £0.674 100 : £0.337 200 : £0.17 2000 : £0.101 10000 : £0.0993 20000 : £0.0973 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
35.0 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 1500

Order any quantity

1 : £1.07 100 : £0.534 200 : £0.267 1500 : £0.161 10000 : £0.158 20000 : £0.155 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
40.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.47 100 : £0.734 500 : £0.332 1000 : £0.325 10000 : £0.319 20000 : £0.312 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.8 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.58 50 : £1.28 500 : £0.58 1000 : £0.568 10000 : £0.557 20000 : £0.545 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
60.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 250

Order any quantity

1 : £3.20 50 : £1.61 100 : £0.801 250 : £0.482 5000 : £0.473 10000 : £0.463 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
70.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
6.0 mm
Insert Height
:
22.0 mm
Standard Pack: 150

Order any quantity

1 : £7.04 10 : £3.53 20 : £1.76 150 : £1.06 1000 : £1.03 2000 : £1.01 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
100.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
7.0 mm
Insert Height
:
22.0 mm
Standard Pack: 100

Order any quantity

1 : £5.50 10 : £3.68 20 : £3.49 100 : £2.98 200 : £2.92 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
80.0 mm
Compatible Tube Gauge
:
2.0-4.0 mm
Colour
:
White
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
4.0 mm
Head Height
:
6.0 mm
Insert Height
:
22.0 mm
Standard Pack: 150

Order any quantity

1 : £4.71 15 : £2.36 75 : £1.12 150 : £0.709 1500 : £0.695 3000 : £0.681 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
12.7 mm
Compatible Tube Gauge
:
14.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.0 mm
Head Height
:
4.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.247 300 : £0.124 500 : £0.0617 2500 : £0.0372 30000 : £0.0365 60000 : £0.0357 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
16.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.358 300 : £0.18 500 : £0.0897 2500 : £0.054 30000 : £0.0529 60000 : £0.0518 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
19.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 300 : £0.222 500 : £0.11 2500 : £0.0667 30000 : £0.0653 60000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
45.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.64 50 : £0.818 500 : £0.37 1000 : £0.363 10000 : £0.355 20000 : £0.348 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.11 50 : £1.05 500 : £0.475 1000 : £0.465 10000 : £0.456 20000 : £0.446 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
19.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 300 : £0.222 500 : £0.11 2500 : £0.0667 30000 : £0.0653 60000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
20.0 mm
Compatible Tube Gauge
:
0.8-2.5 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 200 : £0.222 400 : £0.11 2500 : £0.0667 20000 : £0.0653 40000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
22.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.524 100 : £0.262 400 : £0.131 2500 : £0.0789 20000 : £0.0773 40000 : £0.0757 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.0 mm
Compatible Tube Gauge
:
1.0-2.5 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.561 250 : £0.281 1250 : £0.135 2500 : £0.0845 25000 : £0.0828 50000 : £0.0811 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
30.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.674 100 : £0.337 200 : £0.17 2500 : £0.101 10000 : £0.0993 20000 : £0.0973 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
40.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.47 50 : £0.734 500 : £0.332 1000 : £0.325 10000 : £0.319 20000 : £0.312 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
45.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £1.64 50 : £0.818 500 : £0.37 1000 : £0.363 10000 : £0.355 20000 : £0.348 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.11 50 : £1.05 500 : £0.475 1000 : £0.465 10000 : £0.456 20000 : £0.446 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.8 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
Mid Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.58 50 : £1.28 500 : £0.58 1000 : £0.568 10000 : £0.557 20000 : £0.545 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.11 50 : £1.05 500 : £0.475 1000 : £0.465 10000 : £0.456 20000 : £0.446 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
20.0 mm
Compatible Tube Gauge
:
0.8-2.5 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.443 200 : £0.222 400 : £0.11 2500 : £0.0667 20000 : £0.0653 40000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
22.0 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.505 100 : £0.252 400 : £0.126 2500 : £0.0789 20000 : £0.0773 40000 : £0.0757 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.0 mm
Compatible Tube Gauge
:
1.0-2.5 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.561 250 : £0.281 1250 : £0.135 2500 : £0.0845 25000 : £0.0828 50000 : £0.0811 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
25.4 mm
Compatible Tube Gauge
:
12.0-20.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.5 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2500

Order any quantity

1 : £0.602 100 : £0.301 400 : £0.151 2500 : £0.0905 20000 : £0.0887 40000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
30.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 1250

Order any quantity

1 : £0.674 100 : £0.337 200 : £0.17 1250 : £0.101 10000 : £0.0993 20000 : £0.0973 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
40.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 1000

Order any quantity

1 : £1.47 50 : £0.734 500 : £0.351 1000 : £0.222 10000 : £0.217 20000 : £0.213 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
50.0 mm
Compatible Tube Gauge
:
1.0-3.0 mm
Colour
:
Dark Grey
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Textured
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
14.5 mm
Standard Pack: 500

Order any quantity

1 : £2.11 50 : £1.05 500 : £0.475 1000 : £0.465 10000 : £0.456 20000 : £0.446 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
15.0 mm
Compatible Tube Gauge
:
0.8-2.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
2.0 mm
Head Height
:
4.0 mm
Insert Height
:
11.5 mm
Standard Pack: 2000

Order any quantity

1 : £0.282 300 : £0.141 500 : £0.0703 2000 : £0.0423 30000 : £0.0414 60000 : £0.0406 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
:
32.0 mm
Compatible Tube Gauge
:
10.0-18.0 mm
Colour
:
Black
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Finish
:
Polished
Threaded Centre
:
0
Head Shape
:
Square
Fitting Style
:
Ribbed
Metal Prongs
:
0
Maximum Wall Thickness
:
3.0 mm
Head Height
:
5.0 mm
Insert Height
:
11.5 mm
Standard Pack: 1500

Order any quantity

1 : £0.765 100 : £0.383 200 : £0.191 1500 : £0.114 10000 : £0.112 20000 : £0.11 For large quantities click 'Request Quote'

In Stock!

Compatible Tube Size
: