Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Thread Size | Base Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TB-2 | £ 0.7694 - £ 0.7694 | 8601 In stock |
0.400 in
10.2 mm
|
8-32
|
0.201 in
5.1 mm
|
||||||
TB-1 | £ 0.6996 - £ 0.6996 | 6565 In stock |
0.400 in
10.2 mm
|
6-32
|
0.201 in
5.1 mm
|
||||||
1342662 | £ 0.7694 - £ 0.7694 | 1352 In stock |
0.394 in
10.0 mm
|
M4
|
0.201 in
5.1 mm
|
||||||
1342660 | £ 0.6996 - £ 0.6996 | 12621 In stock |
0.394 in
10.0 mm
|
M3
|
0.201 in
5.1 mm
|
||||||
SH10-0171 | £ 7.6889 - £ 7.6889 | In production |
0.197 in
5.0 mm
|
M3
|
0.157 in
4.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue