Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2984 - £ 0.2984 | 62500 In stock |
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||||||
£ 0.079 - £ 0.0805 | 2500 In stock |
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||||||
£ 0.3285 - £ 0.3285 | 49190 In stock |
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||||||
£ 0.079 - £ 0.0805 | 17005 In stock |
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||||||
£ 0.1889 - £ 0.1889 | 4600 In stock |
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||||||
27PIF0051 | £ 0.0302 - £ 0.0373 | In production |
0.201 in
5.1 mm
|
0.067 in
1.7 mm
|
0.343 in
8.7 mm
|
0.165 - 0.201 in
4.2 - 5.1 mm
|
|||||
£ 0.0352 - £ 0.0434 | 2012 In stock |
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
0.343 in
8.7 mm
|
0.205 - 0.236 in
5.2 - 6.0 mm
|
||||||
£ 0.0802 - £ 0.099 | 10285 In stock |
0.654 in
16.6 mm
|
0.48 in
12.2 mm
|
0.594 in
15.1 mm
|
0.244 - 0.291 in
6.2 - 7.4 mm
|
||||||
£ 0.0489 - £ 0.0604 | 15626 In stock |
0.815 in
20.7 mm
|
0.638 in
16.2 mm
|
0.374 in
9.5 mm
|
0.181 - 0.22 in
4.6 - 5.6 mm
|
||||||
£ 0.0406 - £ 0.0501 | 1000 In stock |
0.39 in
9.9 mm
|
0.315 in
8.0 mm
|
0.142 in
3.6 mm
|
0.094 - 0.134 in
2.4 - 3.4 mm
|
||||||
£ 0.0652 - £ 0.0805 | 46 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
0.244 - 0.28 in
6.2 - 7.1 mm
|
||||||
£ 0.0509 - £ 0.0628 | 3757 In stock |
0.394 in
10.0 mm
|
0.22 in
5.6 mm
|
0.5 in
12.7 mm
|
0.24 - 0.276 in
6.1 - 7.0 mm
|
||||||
£ 0.0536 - £ 0.0662 | In production |
0.539 in
13.7 mm
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.24 - 0.28 in
6.1 - 7.1 mm
|
||||||
£ 0.0747 - £ 0.0923 | 3998 In stock |
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.5 in
12.7 mm
|
0.24 - 0.283 in
6.1 - 7.2 mm
|
||||||
£ 0.1793 - £ 0.1875 | 794 In stock |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||||||
£ 0.1656 - £ 0.1725 | 764 In stock |
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||||||
£ 0.1725 - £ 0.1793 | 696 In stock |
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||||||
£ 0.2012 - £ 0.2094 | 700 In stock |
0.106 in
2.7 mm
|
0.449 in
11.4 mm
|
0.343 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||||||
£ 0.2245 - £ 0.2341 | 300 In stock |
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
||||||
£ 0.2519 - £ 0.2628 | 423 In stock |
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue