Display Grips

Display grips have internal teeth to hold print materials securely for marketing and other displays. The flexible material has the capacity to accommodate varying print thicknesses.


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Material Thickness

More OptionsLess Options(5)

Mounting Method

Overall Length

More OptionsLess Options(5)

Overall Width

More OptionsLess Options(4)

Movement

Hole Size


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Maximum Compatible Material Thickness
:
2.5 mm
Mounting Method
:
Self Adhesive
Overall Length
:
75.0 mm
Overall Width
:
12.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 50

Buy in multiples of: 50

50 : £0.226 2500 : £0.221 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
2.5 mm
Mounting Method
:
Self Adhesive
Overall Length
:
25.0 mm
Overall Width
:
12.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 100

Buy in multiples of: 100

100 : £0.0813 7000 : £0.0797 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
7.0 mm
Mounting Method
:
Non Adhesive
Overall Length
:
25.0 mm
Overall Width
:
13.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 100

Order any quantity

1 : £0.0925 100 : £0.0558 500 : £0.0529 1000 : £0.0501 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
7.0 mm
Mounting Method
:
Non Adhesive
Overall Length
:
75.0 mm
Overall Width
:
13.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 100

Buy in multiples of: 100

100 : £0.174 2000 : £0.17 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
4.0 mm
Mounting Method
:
Non Adhesive
Overall Length
:
75.0 mm
Overall Width
:
18.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 50

Buy in multiples of: 50

50 : £0.361 500 : £0.354 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
2.5 mm
Mounting Method
:
Self Adhesive
Overall Length
:
25.0 mm
Overall Width
:
25.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 100

Buy in multiples of: 100

100 : £0.116 4000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
2.5 mm
Mounting Method
:
Self Adhesive
Overall Length
:
75.0 mm
Overall Width
:
25.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 50

Buy in multiples of: 50

50 : £0.341 1500 : £0.334 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
4.5 mm
Mounting Method
:
Self Adhesive
Overall Length
:
75.0 mm
Overall Width
:
25.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 50

Buy in multiples of: 50

50 : £0.729 1500 : £0.715 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
7.0 mm
Mounting Method
:
Non Adhesive
Overall Length
:
75.0 mm
Overall Width
:
25.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 100

Buy in multiples of: 100

100 : £0.205 1500 : £0.20 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
7.0 mm
Mounting Method
:
Non Adhesive
Overall Length
:
150.0 mm
Overall Width
:
25.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Standard Pack: 50

Buy in multiples of: 50

50 : £0.412 800 : £0.404 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Non Adhesive
Overall Length
:
48.0 mm
Overall Width
:
26.0 mm
Material
:
PS
Colour
:
White
Full Material
:
Polystyrene
Standard Pack: 500

Order any quantity

1 : £1.66 100 : £1.10 500 : £0.985 1000 : £0.965 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
0.5 mm
Mounting Method
:
Non Adhesive
Overall Length
:
50.0 mm
Overall Width
:
40.0 mm
Movement
:
Static
Material
:
PVC
Colour
:
Clear
Thickness
:
0.5 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.198 2500 : £0.194 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Full Material
:
Nylon
Length
:
54.0 mm
Thickness
:
0.5 mm
Width
:
19.0 mm
Standard Pack: 100

Order any quantity

1 : £1.33 100 : £0.794 500 : £0.778 1000 : £0.762 For large quantities click 'Request Quote'

In Stock!

Material
:
PE
Full Material
:
Polystyrene
Height
:
53.0 mm
Width
:
28.0 mm
Standard Pack: 500

Order any quantity

1 : £0.374 250 : £0.239 500 : £0.223 1000 : £0.218 For large quantities click 'Request Quote'

In Stock!

Material
:
PS
Colour
:
Clear
Full Material
:
Polystyrene
Length
:
60.0 mm
Standard Pack: 500

Order any quantity

1 : £0.921 100 : £0.615 500 : £0.528 1000 : £0.517 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Adhesive
Overall Length
:
60.0 mm
Material
:
PS
Colour
:
White
Full Material
:
Polystyrene
Standard Pack: 500

Order any quantity

1 : £1.80 100 : £1.19 500 : £1.06 1000 : £1.03 For large quantities click 'Request Quote'

In Production!

Mounting Method
:
Adhesive
Overall Length
:
60.0 mm
Material
:
PS
Colour
:
Clear
Full Material
:
Polystyrene
Standard Pack: 500

Order any quantity

1 : £1.80 100 : £1.19 500 : £1.06 1000 : £1.03 For large quantities click 'Request Quote'

In Production!

Standard Pack: 100

Buy in multiples of: 100

100 : £0.111 5000 : £0.0932 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
1.5 mm
Mounting Method
:
Clip
Overall Length
:
32.0 mm
Overall Width
:
16.0 mm
Movement
:
Unstatic
Material
:
PE
Colour
:
Natural
Full Material
:
Polyethylene
Hole Diameter A
:
6.0 mm
Hole Diameter B
:
8.0 mm
Thickness
:
1.5 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0887 1000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
11.0 mm
Mounting Method
:
Clip
Overall Length
:
70.0 mm
Overall Width
:
20.0 mm
Movement
:
Unstatic
Material
:
PP
Colour
:
Orange
Full Material
:
Polypropylene
Hole Size
:
6.0 mm
Thickness
:
1.4 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.19 250 : £0.186 1000 : £0.182 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
11.0 mm
Mounting Method
:
Clip
Overall Length
:
70.0 mm
Overall Width
:
20.0 mm
Movement
:
Unstatic
Material
:
PP
Colour
:
Green
Full Material
:
Polypropylene
Hole Size
:
6.0 mm
Thickness
:
1.4 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.241 250 : £0.236 1000 : £0.231 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
11.0 mm
Mounting Method
:
Clip
Overall Length
:
70.0 mm
Overall Width
:
20.0 mm
Movement
:
Unstatic
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Hole Size
:
6.0 mm
Thickness
:
1.4 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.212 250 : £0.208 1000 : £0.204 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
11.0 mm
Mounting Method
:
Clip
Overall Length
:
70.0 mm
Overall Width
:
20.0 mm
Movement
:
Unstatic
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Hole Size
:
6.0 mm
Thickness
:
1.4 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.19 250 : £0.186 1000 : £0.182 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
11.0 mm
Mounting Method
:
Clip
Overall Length
:
70.0 mm
Overall Width
:
20.0 mm
Movement
:
Unstatic
Material
:
PP
Colour
:
Yellow
Full Material
:
Polypropylene
Hole Size
:
6.0 mm
Thickness
:
1.4 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.204 250 : £0.199 1000 : £0.195 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
2.35 mm
Mounting Method
:
Clip
Overall Length
:
38.0 mm
Overall Width
:
13.0 mm
Movement
:
Unstatic
Material
:
Nylon
Colour
:
Red
Full Material
:
Nylon 6/6
Hole Size
:
4.0 mm
Thickness
:
3.0 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.135 1000 : £0.132 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
2.35 mm
Mounting Method
:
Clip
Overall Length
:
38.0 mm
Overall Width
:
13.0 mm
Movement
:
Unstatic
Material
:
Nylon
Colour
:
Yellow
Full Material
:
Nylon 6/6
Hole Size
:
4.0 mm
Thickness
:
3.0 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.135 1000 : £0.132 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
2.35 mm
Mounting Method
:
Clip
Overall Length
:
38.0 mm
Overall Width
:
13.0 mm
Movement
:
Unstatic
Material
:
Nylon
Colour
:
White
Full Material
:
Nylon 6/6
Hole Size
:
4.0 mm
Thickness
:
3.0 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.135 1000 : £0.132 For large quantities click 'Request Quote'

In Stock!

Maximum Compatible Material Thickness
:
5.6 mm
Mounting Method
:
Clip
Overall Length
:
32.0 mm
Overall Width
:
16.0 mm
Movement
:
Unstatic
Material
:
PE
Colour
:
Natural
Full Material
:
Polyethylene
Hole Size
:
5.6 mm
Thickness
:
1.55 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0887 1000 : £0.0869 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered