Pull Tab Caps

Pull Tab Caps have a large pull tab allowing easy removal from the component. The PVC or EVA material used for these ranges provide good tensile strength, toughness and increased flexibility.


In Stock!

Free sample available
Refine By Clear Filters

Inside Diameter

More OptionsLess Options(45)

Inside Height

More OptionsLess Options(4)

Compatible Thread Standard

More OptionsLess Options(3)

Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Inside Diameter
:
4.0 mm
Inside Height
:
20.2 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0457 17000 : £0.0448 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
5.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.049 6000 : £0.048 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
6.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0522 6000 : £0.0511 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
8.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0554 9000 : £0.0543 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0587 5000 : £0.0575 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
10.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0619 5000 : £0.0607 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0653 3500 : £0.064 For large quantities click 'Request Quote'

In Production!

Inside Diameter
:
12.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0686 5500 : £0.0672 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
13.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0717 4500 : £0.0702 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
14.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.075 4000 : £0.0735 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
15.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0782 2000 : £0.0767 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
16.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0816 2000 : £0.08 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
18.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0847 1500 : £0.083 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.088 1500 : £0.0862 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.0 mm
Inside Height
:
30.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.106 1000 : £0.104 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
24.0 mm
Inside Height
:
20.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
EVA
Colour
:
Yellow
Full Material
:
Ethylene Vinyl Acetate
Standard Pack: 500

Buy in multiples of: 500

500 : £0.114 1000 : £0.112 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 7500

Order any quantity

1 : £0.39 750 : £0.195 3750 : £0.0929 7500 : £0.0584 75000 : £0.0572 150000 : £0.0561 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
3.6 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.227 500 : £0.113 2500 : £0.0545 5000 : £0.0342 50000 : £0.0336 100000 : £0.0329 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
4.8 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.245 500 : £0.121 2500 : £0.0583 5000 : £0.0367 50000 : £0.0359 100000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
5.3 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.317 500 : £0.158 2500 : £0.0756 5000 : £0.0476 50000 : £0.0466 100000 : £0.0457 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
6.1 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.382 500 : £0.192 2500 : £0.0915 5000 : £0.0576 50000 : £0.0564 100000 : £0.0553 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.5 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.392 500 : £0.197 2500 : £0.0934 5000 : £0.0588 50000 : £0.0577 100000 : £0.0565 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.5 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.706 500 : £0.353 2500 : £0.17 5000 : £0.106 50000 : £0.104 100000 : £0.102 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 7500

Order any quantity

1 : £0.434 750 : £0.218 3750 : £0.104 7500 : £0.0653 75000 : £0.064 150000 : £0.0627 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.7 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.759 500 : £0.379 2500 : £0.182 5000 : £0.113 50000 : £0.111 100000 : £0.109 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
8.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £0.759 150 : £0.379 750 : £0.182 1500 : £0.114 15000 : £0.112 30000 : £0.11 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.3 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.51 500 : £0.255 2500 : £0.121 5000 : £0.0767 50000 : £0.0752 100000 : £0.0737 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.3 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.846 250 : £0.423 1250 : £0.201 2500 : £0.127 25000 : £0.125 50000 : £0.122 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.542 250 : £0.272 1250 : £0.13 2500 : £0.0817 25000 : £0.0801 50000 : £0.0785 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.7 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.875 250 : £0.437 1250 : £0.21 2500 : £0.133 25000 : £0.13 50000 : £0.127 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
10.8 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.603 500 : £0.302 2500 : £0.144 5000 : £0.0907 50000 : £0.0889 100000 : £0.0871 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
10.8 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £1.12 500 : £0.562 2500 : £0.269 5000 : £0.264 50000 : £0.258 100000 : £0.253 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.1 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.623 500 : £0.313 2500 : £0.149 5000 : £0.0937 50000 : £0.0918 100000 : £0.09 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.1 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.17 250 : £0.586 1250 : £0.28 2500 : £0.176 25000 : £0.172 50000 : £0.169 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.9 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.638 500 : £0.319 2500 : £0.154 5000 : £0.0959 50000 : £0.094 100000 : £0.0921 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 3000

Order any quantity

1 : £1.23 300 : £0.614 1500 : £0.294 3000 : £0.184 30000 : £0.181 60000 : £0.177 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
12.4 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
BSP, UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.661 500 : £0.332 2500 : £0.158 5000 : £0.0995 50000 : £0.0975 100000 : £0.0956 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
BSP, UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.699 250 : £0.351 1250 : £0.167 2500 : £0.105 25000 : £0.103 50000 : £0.101 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
13.2 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.699 500 : £0.351 2500 : £0.167 5000 : £0.105 50000 : £0.103 100000 : £0.101 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
13.2 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.34 250 : £0.667 1250 : £0.318 2500 : £0.201 25000 : £0.197 50000 : £0.193 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
14.3 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.36 250 : £0.677 1250 : £0.323 2500 : £0.205 25000 : £0.20 50000 : £0.196 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
15.3 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.879 250 : £0.441 1250 : £0.211 2500 : £0.133 25000 : £0.13 50000 : £0.127 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
15.3 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2000

Order any quantity

1 : £1.44 200 : £0.718 1000 : £0.342 2000 : £0.216 20000 : £0.212 40000 : £0.208 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
15.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
BSP, UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 2000

Order any quantity

1 : £1.51 200 : £0.753 1000 : £0.359 2000 : £0.227 20000 : £0.222 40000 : £0.218 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
16.3 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.973 250 : £0.488 1250 : £0.233 2500 : £0.146 25000 : £0.143 50000 : £0.14 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
16.3 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 1250

Order any quantity

1 : £1.66 125 : £0.829 625 : £0.396 1250 : £0.25 12500 : £0.245 25000 : £0.24 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
17.4 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £1.09 150 : £0.548 750 : £0.262 1500 : £0.165 15000 : £0.162 30000 : £0.159 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
17.4 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £1.21 150 : £0.611 750 : £0.292 1500 : £0.183 15000 : £0.18 30000 : £0.176 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
18.8 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.09 250 : £0.543 1250 : £0.26 2500 : £0.164 25000 : £0.161 50000 : £0.158 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
18.8 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 1250

Order any quantity

1 : £1.71 125 : £0.851 625 : £0.408 1250 : £0.257 12500 : £0.251 25000 : £0.246 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.0 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.16 250 : £0.577 1250 : £0.276 2500 : £0.174 25000 : £0.17 50000 : £0.167 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.0 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.84 250 : £0.921 1250 : £0.411 1500 : £0.403 2500 : £0.395 25000 : £0.387 50000 : £0.378 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.6 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.16 250 : £0.577 1250 : £0.276 2500 : £0.174 25000 : £0.17 50000 : £0.167 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.6 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 2000

Order any quantity

1 : £1.84 200 : £0.921 1000 : £0.441 2000 : £0.432 20000 : £0.423 40000 : £0.415 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
22.0 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
BSP, UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 1000

Order any quantity

1 : £1.93 100 : £0.958 500 : £0.458 1000 : £0.289 10000 : £0.284 20000 : £0.278 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
23.8 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £1.97 150 : £0.978 750 : £0.469 1500 : £0.295 15000 : £0.289 30000 : £0.283 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
24.6 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1000

Order any quantity

1 : £1.55 100 : £0.769 500 : £0.367 1000 : £0.231 10000 : £0.226 20000 : £0.222 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
24.6 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1000

Order any quantity

1 : £1.88 100 : £0.94 500 : £0.449 1000 : £0.282 10000 : £0.276 20000 : £0.271 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
25.1 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £1.99 150 : £0.995 750 : £0.476 1500 : £0.30 15000 : £0.294 30000 : £0.288 For large quantities click 'Request Quote'

In Production!

Inside Diameter
:
26.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 1000

Order any quantity

1 : £2.40 100 : £1.19 500 : £0.572 1000 : £0.359 10000 : £0.352 20000 : £0.345 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
28.6 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 600

Order any quantity

1 : £2.18 60 : £1.09 300 : £0.52 600 : £0.33 6000 : £0.323 12000 : £0.316 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
28.6 mm
Inside Height
:
38.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 600

Order any quantity

1 : £2.37 60 : £1.19 300 : £0.567 600 : £0.357 6000 : £0.35 12000 : £0.343 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
31.2 mm
Inside Height
:
38.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £4.60 35 : £2.31 175 : £1.10 350 : £0.692 3500 : £0.678 7000 : £0.664 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
34.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £3.55 35 : £1.79 175 : £0.847 350 : £0.534 3500 : £0.524 7000 : £0.513 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
34.9 mm
Inside Height
:
38.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £3.90 35 : £1.95 175 : £0.93 350 : £0.586 3500 : £0.574 7000 : £0.563 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
38.1 mm
Inside Height
:
50.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £4.43 35 : £2.22 175 : £1.06 350 : £0.667 3500 : £0.653 7000 : £0.64 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
40.8 mm
Inside Height
:
38.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £6.17 35 : £3.11 175 : £1.47 350 : £0.929 3500 : £0.91 7000 : £0.891 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
44.5 mm
Inside Height
:
38.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £5.99 35 : £3.00 175 : £1.44 350 : £0.90 3500 : £0.882 7000 : £0.864 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
44.5 mm
Inside Height
:
50.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £6.69 35 : £3.34 175 : £1.60 350 : £1.00 3500 : £0.985 7000 : £0.965 For large quantities click 'Request Quote'

In Production!

Inside Diameter
:
50.8 mm
Inside Height
:
50.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 200

Order any quantity

1 : £7.42 20 : £3.71 100 : £1.79 200 : £1.11 2000 : £1.09 4000 : £1.07 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
18.8 mm
Inside Height
:
35.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Full Material
:
Polyvinyl Chloride
Standard Pack: 1250

Order any quantity

1 : £1.64 125 : £0.82 625 : £0.392 1250 : £0.257 12500 : £0.251 25000 : £0.246 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
38.1 mm
Inside Height
:
38.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Black
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 350

Order any quantity

1 : £3.96 35 : £1.99 175 : £0.948 350 : £0.597 3500 : £0.585 7000 : £0.573 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.5 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.375 500 : £0.187 2500 : £0.0895 5000 : £0.0563 50000 : £0.0552 100000 : £0.054 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 7500

Order any quantity

1 : £0.416 750 : £0.209 3750 : £0.0992 7500 : £0.0625 75000 : £0.0613 150000 : £0.06 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
14.3 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.30 250 : £0.649 1250 : £0.312 2500 : £0.195 25000 : £0.191 50000 : £0.187 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
17.4 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £1.21 150 : £0.611 750 : £0.292 1500 : £0.183 15000 : £0.18 30000 : £0.176 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
20.0 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.10 250 : £0.551 1250 : £0.263 2500 : £0.166 25000 : £0.163 50000 : £0.16 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.5 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.674 500 : £0.338 2500 : £0.161 5000 : £0.101 50000 : £0.0993 100000 : £0.0973 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
7.7 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.726 500 : £0.363 2500 : £0.174 5000 : £0.109 50000 : £0.107 100000 : £0.105 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
8.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £0.759 150 : £0.379 750 : £0.182 1500 : £0.114 15000 : £0.112 30000 : £0.11 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
8.7 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 1500

Order any quantity

1 : £0.761 150 : £0.381 750 : £0.182 1500 : £0.114 15000 : £0.112 30000 : £0.11 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.3 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
BSP, UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.489 500 : £0.245 2500 : £0.117 5000 : £0.0735 50000 : £0.072 100000 : £0.0705 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.7 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.52 250 : £0.261 1250 : £0.124 2500 : £0.0781 25000 : £0.0766 50000 : £0.075 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
9.7 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.837 250 : £0.419 1250 : £0.20 2500 : £0.126 25000 : £0.124 50000 : £0.121 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
10.8 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.578 500 : £0.289 2500 : £0.139 5000 : £0.0868 50000 : £0.0851 100000 : £0.0833 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
10.8 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £1.03 500 : £0.518 2500 : £0.247 5000 : £0.162 50000 : £0.159 100000 : £0.156 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.1 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.596 500 : £0.299 2500 : £0.143 5000 : £0.0897 50000 : £0.0879 100000 : £0.0861 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.1 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.08 250 : £0.54 1250 : £0.258 2500 : £0.17 25000 : £0.166 50000 : £0.163 For large quantities click 'Request Quote'

In Production!

Inside Diameter
:
11.9 mm
Inside Height
:
13.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF
Full Material
:
Polyvinyl Chloride
Standard Pack: 5000

Order any quantity

1 : £0.612 500 : £0.304 2500 : £0.146 5000 : £0.0918 50000 : £0.09 100000 : £0.0881 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
11.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 3000

Order any quantity

1 : £1.17 300 : £0.587 1500 : £0.28 3000 : £0.176 30000 : £0.172 60000 : £0.169 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
12.4 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF, BSP, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £0.67 250 : £0.336 1250 : £0.161 2500 : £0.101 25000 : £0.0988 50000 : £0.0968 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
13.2 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2500

Order any quantity

1 : £1.27 250 : £0.637 1250 : £0.304 2500 : £0.192 25000 : £0.188 50000 : £0.184 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
15.3 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Full Material
:
Polyvinyl Chloride
Standard Pack: 2000

Order any quantity

1 : £1.38 200 : £0.687 1000 : £0.33 2000 : £0.207 20000 : £0.203 40000 : £0.198 For large quantities click 'Request Quote'

In Stock!

Inside Diameter
:
15.9 mm
Inside Height
:
25.0 mm
Fitting Style
:
Push Fit;Pull Tab
Material
:
PVC
Colour
:
Red
Compatible Thread Standard (All)
:
UNF, Metric
Full Material
:
Polyvinyl Chloride
Standard Pack: 2000

Order any quantity

1 : £1.44 200 : £0.72 1000 : £0.343 2000 : £0.217 20000 : £0.213 40000 : £0.209 For large quantities click 'Request Quote'