Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Spannelemente Muttern

 (1 Produktset)

Liste Rasteransicht

Lock Nuts - Slip-On

Auf Lager In Produktion

These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.

It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.

Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.

  • It may be slipped over broken or bent studding up to a 20-degree angle.
  • It is reusable and assembles and disassembles 50% faster, saving time and effort in usage.
  • It can withstand temperatures of up to +150C.
Material: Steel

{0} Varianten (Angewandte Filter) {0} Varianten (Keine Filter angewandt)