Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Shape | Colour | Fitting Height | Fitting Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
12794 | £ 0.1069 - £ 0.1827 | 41468 In stock |
Flat
|
Natural
|
0.315 in
8.0 mm
|
0.854 in
21.7 mm
|
|||||
12800 | £ 0.1241 - £ 0.2025 | 13735 In stock |
Flat
|
Natural
|
0.295 in
7.5 mm
|
1.004 in
25.5 mm
|
|||||
12804 | £ 0.1547 - £ 0.3953 | 7510 In stock |
Flat
|
Natural
|
0.394 in
10.0 mm
|
1.252 in
31.8 mm
|
|||||
12979 | £ 0.0776 - £ 0.1571 | 39951 In stock |
Flat
|
Natural
|
0.307 in
7.8 mm
|
0.504 in
12.8 mm
|
|||||
£ 0.8625 - £ 0.8625 | 177 In stock |
Flat
|
Natural
|
0.685 in
17.4 mm
|
2.902 in
73.7 mm
|
||||||
£ 1.5607 - £ 1.5607 | In production |
Flat
|
Natural
|
0.685 in
17.4 mm
|
4.398 in
111.7 mm
|
||||||
£ 0.2568 - £ 0.2568 | 7377 In stock |
Flat
|
Black
|
0.472 in
12.0 mm
|
1.201 in
30.5 mm
|
||||||
£ 0.0657 - £ 0.0657 | 102500 In stock |
Dome
|
Natural
|
0.236 in
6.0 mm
|
0.201 in
5.1 mm
|
||||||
£ 0.0899 - £ 0.0917 | 33800 In stock |
Dome
|
Natural
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
||||||
£ 0.1308 - £ 0.1362 | 32252 In stock |
Dome
|
Natural
|
0.496 in
12.6 mm
|
0.827 in
21.0 mm
|
||||||
£ 0.2437 - £ 0.2546 | 44598 In stock |
Dome
|
Natural
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
||||||
£ 0.0629 - £ 0.0795 | 270295 In stock |
Dome
|
Natural
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
||||||
494365 | £ 0.0995 - £ 0.0995 | 24338 In stock |
Dome
|
Black
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
|||||
£ 0.0961 - £ 0.0981 | 87922 In stock |
Dome
|
Black
|
0.354 in
9.0 mm
|
0.413 in
10.5 mm
|
||||||
£ 0.0961 - £ 0.0981 | 60151 In stock |
Dome
|
Natural
|
0.335 in
8.5 mm
|
0.606 in
15.4 mm
|
||||||
£ 0.1464 - £ 0.1492 | 50157 In stock |
Dome
|
Black
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
||||||
£ 0.3888 - £ 0.4052 | 831 In stock |
Dome
|
Natural
|
0.591 in
15.0 mm
|
1.705 in
43.3 mm
|
||||||
£ 0.0657 - £ 0.0657 | 164721 In stock |
Dome
|
Natural
|
0.138 in
3.5 mm
|
0.083 in
2.1 mm
|
||||||
£ 0.0702 - £ 0.0702 | 226 In stock |
Dome
|
White
|
0.197 in
5.0 mm
|
0.181 in
4.6 mm
|
||||||
£ 0.0702 - £ 0.0702 | 7093 In stock |
Dome
|
White
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue