SQUARE INSERTS & GLIDES

Square Inserts & Glides
Square tube inserts are pushed into the ends of hollow tubes that are used to create furniture, shelves and racks. Our inserts protect the ends of the tubes, covering sharp edges and, depending on the style, act as either an end cap or a load bearing foot. We offer several styles of square tube inserts including low profile, rounded, felt based, steel based, angled and domed.

We also offer square threaded inserts that are designed to accommodate adjustable feet and leveling mounts, including heavy duty inserts suitable for machinery. Ribbed to fit multiple gauges, the HDPE material and zinc-plated steel threaded insert makes them a strong, durable and reliable product.
[more][less]

Browse our square glides & inserts below or request our Free Catalog to view our entire stock of casters & furniture feet & glides.

Not sure which glide to select for your application?

We can help you select the right size in 3 easy steps with our size & selector guide.
  • Measure the tube size.
  • Determine wall thickness.
  • Select a style, shape & finish.
Still not sure? We offer free samples so that you can try-it-before-you-buy-it. Contact a customer service representative at 800-847-0486 or via live chat.

Fast Shipping

At Essentra, our products are in-stock and shipped the same day as you order. We have multiple warehouses strategically placed across the United States and Canada, reducing your shipping costs & delivering your furniture glides in the fastest possible time.

We found 4 products with 245 variants in Square Inserts & Glides. Narrow your results by selecting a product category below.

Refine By
Brand
Color
More...
Compatible Thread Sizes
More...
Compatible Thread Sizes (All)
More...
Compatible Thread Standard
More...
Compatible Tube Gauge
More...
Compatible Tube Size
More...
Compatible Wall Thickness Range
More...
Finish
Fitting Style
Full Material
More...
Head Diameter
More...
Head Shape
Included Angle
Inside Diameter
Material
More...
Maximum Compatible Thickness
More...
Maximum Compatible Wall Thickness
More...
Maximum Inside Diameter
Maximum Wall Thickness
More...
Metal Prongs
Minimum Compatible Thickness
More...
Minimum Compatible Wall Thickness
More...
Range of Motion
Threaded Centre

Square Inserts & Glides Results

 
 
[1]
 
 
Square Inserts & Glides - Angled
Square Inserts & Glides - Angled: 4 Product Variations
Angled Square Inserts & Glides are ideal for load bearing applications with fixed leg angles like chairs, play equipment, and step ladders. The glides fit flush with tubing O.D.’s for a clean finished appearance.
Square Inserts & Glides - Domed
Square Inserts & Glides - Domed: 16 Product Variations
Domed Round Inserts & Glides provide a neat finish for tube ends for applications with variable leg angles. Available with a step lead for a secure hold or horizontal ribs for built-in flexibility.
Square Inserts & Glides - Standard
Square Inserts & Glides - Standard: 153 Product Variations
Square Inserts & Glides plug ends cover sharp edges and protect the exposed ends of tubes while providing a neat finish. The step lead or horizontal ribbing assures a secure hold in tubing.
Square Metal Threaded Inserts & Glides
Square Metal Threaded Inserts & Glides have a metal threaded insert to accommodate adjustable leveling mounts and feet. Various push-fit styles are available for light, medium, and heavy duty applications.
 
 
[1]