Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Shape | Colour | Fitting Height | Fitting Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
12794 | £ 0.1069 - £ 0.1827 | 41560 In stock |
Flat
|
Natural
|
0.315 in
8.0 mm
|
0.854 in
21.7 mm
|
|||||
12800 | £ 0.1241 - £ 0.2025 | 11266 In stock |
Flat
|
Natural
|
0.295 in
7.5 mm
|
1.004 in
25.5 mm
|
|||||
12804 | £ 0.1547 - £ 0.3953 | 9512 In stock |
Flat
|
Natural
|
0.394 in
10.0 mm
|
1.252 in
31.8 mm
|
|||||
12979 | £ 0.0776 - £ 0.1571 | 14951 In stock |
Flat
|
Natural
|
0.307 in
7.8 mm
|
0.504 in
12.8 mm
|
|||||
£ 0.8625 - £ 0.8625 | 177 In stock |
Flat
|
Natural
|
0.685 in
17.4 mm
|
2.902 in
73.7 mm
|
||||||
£ 1.5607 - £ 1.5607 | 124 In stock |
Flat
|
Natural
|
0.685 in
17.4 mm
|
4.398 in
111.7 mm
|
||||||
£ 0.2568 - £ 0.2568 | 8477 In stock |
Flat
|
Black
|
0.472 in
12.0 mm
|
1.201 in
30.5 mm
|
||||||
£ 0.0657 - £ 0.0657 | 136101 In stock |
Dome
|
Natural
|
0.236 in
6.0 mm
|
0.201 in
5.1 mm
|
||||||
£ 0.0899 - £ 0.0917 | 52022 In stock |
Dome
|
Natural
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
||||||
£ 0.1308 - £ 0.1362 | 50002 In stock |
Dome
|
Natural
|
0.496 in
12.6 mm
|
0.827 in
21.0 mm
|
||||||
£ 0.2437 - £ 0.2546 | 48100 In stock |
Dome
|
Natural
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
||||||
£ 0.0629 - £ 0.0795 | 281296 In stock |
Dome
|
Natural
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
||||||
494365 | £ 0.0995 - £ 0.0995 | 24340 In stock |
Dome
|
Black
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
|||||
£ 0.0961 - £ 0.0981 | 108422 In stock |
Dome
|
Black
|
0.354 in
9.0 mm
|
0.413 in
10.5 mm
|
||||||
£ 0.0961 - £ 0.0981 | 44151 In stock |
Dome
|
Natural
|
0.335 in
8.5 mm
|
0.606 in
15.4 mm
|
||||||
£ 0.1464 - £ 0.1492 | 58679 In stock |
Dome
|
Black
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
||||||
£ 0.3888 - £ 0.4052 | 4531 In stock |
Dome
|
Natural
|
0.591 in
15.0 mm
|
1.705 in
43.3 mm
|
||||||
£ 0.0657 - £ 0.0657 | 165721 In stock |
Dome
|
Natural
|
0.138 in
3.5 mm
|
0.083 in
2.1 mm
|
||||||
£ 0.0702 - £ 0.0702 | 1226 In stock |
Dome
|
White
|
0.197 in
5.0 mm
|
0.181 in
4.6 mm
|
||||||
£ 0.0702 - £ 0.0702 | 7094 In stock |
Dome
|
White
|
0.295 in
7.5 mm
|
0.213 in
5.4 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue