Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.
Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.
We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.
Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
466941 | £ 0.4594 - £ 1.8934 | 110 In stock |
|
Black
|
PA
|
|
|
|
|||
BPE-LC-D-01BK | £ 0.2573 - £ 0.2628 | 1013 In stock |
|
Black
|
Nylon
|
0.52 in
13.2 mm
|
|
|
|||
50680 | £ 0.0863 - £ 0.1458 | 37424 In stock |
|
Black
|
PVC
|
|
|
|
|||
£ 0.1106 - £ 0.1152 | 96362 In stock |
|
Black
|
Nylon
|
1.016 in
25.8 mm
|
|
|
||||
551851 | £ 1.6155 - £ 1.7113 | 64 In stock |
|
Black
|
Silicone
|
|
|
|
|||
11239 | £ 0.334 - £ 0.6083 | In production |
|
Black
|
PVC
|
|
|
|
|||
£ 0.1985 - £ 0.3747 | 2146 In stock |
|
Natural
|
LDPE
|
|
|
|
||||
15157 | £ 0.1273 - £ 0.23 | In production |
|
Black
|
TPR
|
|
|
|
|||
15161 | £ 0.2067 - £ 0.3722 | 28661 In stock |
|
Black
|
TPR
|
|
|
|
|||
15166 | £ 0.271 - £ 0.5596 | 50830 In stock |
|
Black
|
TPR
|
|
|
|
|||
15172 | £ 0.6037 - £ 1.5787 | 250 In stock |
|
Black
|
TPR
|
|
|
|
|||
BPE-RJ45-01BK | £ 0.1195 - £ 0.1451 | 10000 In stock |
|
Black
|
Nylon
|
0.579 in
14.7 mm
|
|
|
|||
£ 0.1725 - £ 0.1793 | 12 In stock |
|
White
|
PA
|
|
|
|
||||
£ 0.1903 - £ 0.1985 | 2299 In stock |
|
White
|
PA
|
|
|
|
||||
£ 0.3176 - £ 0.3313 | 5649 In stock |
|
White
|
PA
|
|
|
|
||||
£ 0.1588 - £ 0.1656 | 385 In stock |
|
Black
|
PA
|
|
|
|
||||
15165 | £ 0.2971 - £ 0.6135 | 46 In stock |
|
Black
|
TPR
|
|
|
|
|||
£ 0.486 - £ 0.8676 | 12950 In stock |
|
Black
|
TPR
|
|
|
|
||||
£ 0.1642 - £ 0.1711 | 500 In stock |
|
White
|
PA
|
|
|
|
||||
£ 0.1875 - £ 0.1957 | 936 In stock |
|
White
|
PA
|
|
|
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue