Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.
These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Compatible Screw Sizes (All) | Outside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0116 - £ 0.0203 | 58860 In stock |
0.114 in
2.9 mm
|
3/16
|
0.197 in
5.0 mm
|
|||||||
£ 0.0116 - £ 0.0203 | 109900 In stock |
0.114 in
2.9 mm
|
3/16
|
0.197 in
5.0 mm
|
|||||||
£ 0.0161 - £ 0.0204 | 16153 In stock |
0.114 in
2.9 mm
|
3/16
|
0.197 in
5.0 mm
|
|||||||
£ 0.0514 - £ 0.1183 | In production |
0.315 in
8.0 mm
|
13/32
|
0.394 in
10.0 mm
|
|||||||
51467 | £ 0.0287 - £ 0.0708 | 20000 In stock |
0.295 in
7.5 mm
|
7/16
|
0.374 in
9.5 mm
|
||||||
51889 | £ 0.0321 - £ 0.0675 | In production |
0.362 in
9.2 mm
|
31/64
|
0.472 in
12.0 mm
|
||||||
£ 0.011 - £ 0.0204 | 199750 In stock |
0.114 in
2.9 mm
|
3/16
|
0.197 in
5.0 mm
|
|||||||
£ 0.0321 - £ 0.0831 | In production |
0.394 in
10.0 mm
|
31/64
|
0.492 in
12.5 mm
|
|||||||
£ 0.0149 - £ 0.0198 | 121999 In stock |
0.114 in
2.9 mm
|
3/16
|
0.197 in
5.0 mm
|
|||||||
£ 0.0514 - £ 0.1183 | 105030 In stock |
0.315 in
8.0 mm
|
13/32
|
0.394 in
10.0 mm
|
|||||||
£ 0.0262 - £ 0.0644 | 31206 In stock |
0.197 in
5.0 mm
|
9/32
|
0.433 in
11.0 mm
|
|||||||
£ 0.0116 - £ 0.0197 | 289449 In stock |
0.114 in
2.9 mm
|
3/16
|
0.197 in
5.0 mm
|
|||||||
£ 0.0156 - £ 0.0439 | 10000 In stock |
0.354 in
9.0 mm
|
31/64
|
0.472 in
12.0 mm
|
|||||||
50180 | £ 0.0395 - £ 0.0708 | 51927 In stock |
0.295 in
7.5 mm
|
3/8
|
0.374 in
9.5 mm
|
||||||
£ 0.0287 - £ 0.0603 | 15999 In stock |
0.295 in
7.5 mm
|
13/32
|
0.394 in
10.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue