Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
10781 | £ 0.1369 - £ 0.2875 | 186247 In stock |
0.858 in
21.8 mm
|
||||||||
£ 0.1711 - £ 0.1897 | 2432 In stock |
1.039 in
26.4 mm
|
|||||||||
£ 0.1506 - £ 0.2559 | 514180 In stock |
0.858 in
21.8 mm
|
|||||||||
£ 0.434 - £ 0.9626 | 1249 In stock |
1.378 in
35.0 mm
|
|||||||||
£ 0.4901 - £ 0.4901 | 2560 In stock |
1.181 in
30.0 mm
|
|||||||||
10784 | £ 0.1766 - £ 0.4261 | 22951 In stock |
1.134 in
28.8 mm
|
||||||||
£ 0.1396 - £ 0.1843 | 36497 In stock |
0.957 in
24.3 mm
|
|||||||||
£ 0.1807 - £ 0.1848 | 12 In stock |
1.181 in
30.0 mm
|
|||||||||
110589 | £ 0.4682 - £ 0.4778 | 7538 In stock |
0.858 in
21.8 mm
|
||||||||
£ 0.1369 - £ 0.1827 | In production |
0.854 in
21.7 mm
|
|||||||||
£ 0.1684 - £ 0.4107 | 21800 In stock |
1 in
25.4 mm
|
|||||||||
£ 0.1985 - £ 0.4168 | 41800 In stock |
1.039 in
26.4 mm
|
|||||||||
£ 0.1506 - £ 0.1794 | 16453 In stock |
0.854 in
21.7 mm
|
|||||||||
£ 0.4367 - £ 0.9575 | 85 In stock |
1.496 in
38.0 mm
|
|||||||||
£ 0.1206 - £ 0.1256 | 1948 In stock |
1.102 in
28.0 mm
|
|||||||||
£ 0.1738 - £ 0.4209 | 8290 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 0.1601 - £ 0.1843 | 43494 In stock |
0.957 in
24.3 mm
|
|||||||||
110240 | £ 0.2081 - £ 0.2122 | 23000 In stock |
1.181 in
30.0 mm
|
||||||||
£ 0.4696 - £ 0.4791 | 1621 In stock |
0.957 in
24.3 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue