Pipe & Flange Protection Plugs

PIPE & FLANGE PROTECTION PLUGS

Pipe & Flange Protection Plugs
Made of red polyethylene, Essentra ribbed pipe plugs fit multiple schedules of NPT and drill pipe. The polyethylene material has excellent chemical resistance and is available in two different styles. Both ribbed pipe end plug styles have flexible ribs that fit multiple schedules with a snug fit.

Essentra butt weld plugs provide maximum protection for butt weld ends on valves, pumps, and heat exchangers. The special reverse angle of our butt weld plugs match the butt weld angle and will completely cover the pipe end during shipping and storage. These plugs will not crack or chip and eliminate the need for plywood, masonite, and fasteners saving in labor assembly costs.
[more][less]

Essentra plastic socket weld fitting plugs are designed to provide maximum protection for close fit socket weld applications. The straight wall design on the plug O.D. provides a secure, friction fit with the mating parts I.D. Our range of six sizes covers the main socket weld fitting sizes for small bore piping from 1/2” – 2”.

Protect the vital raised or full face with Essentra raised-face flange protector plugs. These durable plugs have excellent chemical resistance making them ideal for use on petroleum, gas, and water type valve flanges. The tapered design fits snugly into the pipe’s interior to guard against dirt and moisture during shot and sandblasting operations.

Essentra flange protector retainer plugs are an effective solution for securing full face protective disks to the flange’s exposed sealing surface. Our flange retainer plugs are made of black PVC and insert easily into the bolt holes resulting in snug and secure protection.

We found 5 products with 44 variants in Pipe & Flange Protection Plugs. Narrow your results by selecting a product category below.