Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1096 - £ 0.1118 | 60874 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.0596 - £ 0.0609 | 54606 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.0502 - £ 0.0512 | 45026 In stock |
Black
|
0.126 in
3.2 mm
|
0.256 in
6.5 mm
|
M3
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.0594 - £ 0.0606 | 20340 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.0796 - £ 0.0813 | In production |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.0958 - £ 0.0977 | 5690 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.1006 - £ 0.1026 | In production |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.0502 - £ 0.0512 | In production |
Black
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.0761 - £ 0.0776 | 66447 In stock |
Black
|
0.209 in
5.3 mm
|
0.551 in
14.0 mm
|
M5
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.0502 - £ 0.0512 | 3498 In stock |
White
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.131 - £ 0.1336 | 71004 In stock |
White
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.067 - £ 0.0684 | In production |
White
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.0796 - £ 0.0813 | In production |
White
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.1096 - £ 0.1118 | 29193 In stock |
White
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.0594 - £ 0.0606 | 8340 In stock |
Black
|
0.169 in
4.3 mm
|
0.335 in
8.5 mm
|
M4
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
£ 0.1156 - £ 0.118 | 127089 In stock |
White
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
M8
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
1075050001VR | £ 0.2806 - £ 0.2806 | 12693 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0676 - £ 0.0703 | 33490 In stock |
Natural
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
M5
|
6
|
Standard Washer
|
Countersunk Screw
|
|||
£ 0.0502 - £ 0.0512 | In production |
White
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
£ 0.0761 - £ 0.0776 | 39897 In stock |
White
|
0.209 in
5.3 mm
|
0.551 in
14.0 mm
|
M5
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue