Menu Search

Locking Paddle Latch

In stock

A Paddle Latch is a recessed release handle, commonly found on enclosure doors and access panels. Sometimes known as a Paddle Lock; they work by simply pulling the release mechanism, the paddle latch bar is retracted and the door can then be opened.

Our Paddle Latches have a locking mechanism, available in Eurokey or Keyed Different. The paddle latch lock cylinder can be opened from the inside by moving the cam, and they are keyed alike with Stainless Steel.The Paddle Lock Latch range is supplied with one key.

Our Locking Paddle Latch offer is available in a choice of body and handle materials, including; Steel and Polyamide (PA). The Steel Paddle Latch range is offered with Black Powder Coating or Zinc Plating, and a choice of Brass or Steel cam material. The PA Paddle Locks are available with a Brass cam.

These push to close Paddle Latch products have either a 'long cam' or a 'slam shut' operation.

  • IP54 rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Width View
£ 34.4268 - £ 72.0273 70 In stock
110.0 mm
01662323E £ 51.8245 - £ 119.8256 25 In stock
110.0 mm
01662031E £ 60.7721 - £ 148.8694 6 In stock
110.0 mm
£ 48.623 - £ 119.1428 29 In stock
110.0 mm
£ 28.4907 - £ 28.9928 21 In stock
140.0 mm
016203201E £ 35.344 - £ 69.7842 13 In stock
110.0 mm
£ 74.4365 - £ 181.3796 In production
110.0 mm
Paddle Latch Keyed Alike 140.0 mm 110.0 mm PA

016200301E

Price Range
£ 72.0273 - £ 34.4268

Stock Levels
70 In stock
Attributes
  • Body Material
    PA
  • Cam Material
    Brass
  • Colour
    Black
  • Keying
    Keyed Alike
  • Latch Style
    Slam Shut
Keyed Alike 140.0 mm 110.0 mm Steel

01662323E

Price Range
£ 119.8256 - £ 51.8245

Stock Levels
25 In stock
Attributes
  • Body Material
    Steel
  • Cam Material
    Brass
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Keying
    Keyed Alike
Paddle Latch Keyed Alike 140.0 mm 110.0 mm Steel

01662031E

Price Range
£ 148.8694 - £ 60.7721

Stock Levels
6 In stock
Attributes
  • Body Material
    Steel
  • Cam Material
    Brass
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Keying
    Keyed Alike
Paddle Latch Keyed Alike 140.0 mm 110.0 mm Steel

01662033E

Price Range
£ 119.1428 - £ 48.623

Stock Levels
29 In stock
Attributes
  • Body Material
    Steel
  • Cam Material
    Zamak
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Keying
    Keyed Alike
Paddle Latch Keyed Alike 110.0 mm 140.0 mm Steel

01662035E

Price Range
£ 28.9928 - £ 28.4907

Stock Levels
21 In stock
Attributes
  • Body Material
    Steel
  • Cam Material
    Zamak
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Keying
    Keyed Alike
Paddle Latch Keyed Different 140.0 mm 110.0 mm PA

016203201E

Price Range
£ 69.7842 - £ 35.344

Stock Levels
13 In stock
Attributes
  • Body Material
    PA
  • Cam Material
    Brass
  • Colour
    Black
  • Keying
    Keyed Different
  • Latch Style
    Slam Shut
Paddle Latch Keyed Different 140.0 mm 110.0 mm Steel

01662321E

Price Range
£ 181.3796 - £ 74.4365

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Cam Material
    Brass
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Keying
    Keyed Different