Menu Search

Draw Latches & Keepers - Plastics and Rubber

In stock

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Width Overall Height View
£ 31.6971 - £ 66.5639 300 In stock
82.6 mm
22.6 mm
16.0 mm
£ 5.627 - £ 11.6544 In production
20.0 mm
16.0 mm
£ 4.9698 - £ 10.3452 3222 In stock
16.0 mm
15.0 mm
£ 9.611 - £ 20.4081 401 In stock
32.0 mm
27.0 mm
Draw Latch 82.6 mm 22.6 mm 16.0 mm Steel

552065

Price Range
£ 66.5639 - £ 31.6971

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Type
    Latch & Strike
  • Overall Height
    16.0 mm
  • Overall Width
    22.6 mm
  • Commodity Code
    3926909790
Toggle Latch 94.0 - 125.0 mm Steel

34000133

Price Range
£ 11.6544 - £ 5.627

Stock Levels
In production
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    16.0 mm
  • Overall Width
    20.0 mm
  • Latch Length
    65.0 mm
  • Commodity Code
    7907000090
Toggle Latch 77.0 - 88.0 mm Steel

34000131

Price Range
£ 10.3452 - £ 4.9698

Stock Levels
3222 In stock
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    15.0 mm
  • Overall Width
    16.0 mm
  • Latch Length
    55.0 mm
  • Commodity Code
    8301600090
Toggle Latch 140.0 - 160.0 mm Steel

34000135

Price Range
£ 20.4081 - £ 9.611

Stock Levels
401 In stock
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    27.0 mm
  • Overall Width
    32.0 mm
  • Latch Length
    97.0 mm
  • Commodity Code
    8301600090