Quantity | Unit price |
---|---|
250 - 9999 | $0.1235 |
10000 - 24999 | $0.1122 |
25000 + | $0.1029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 2.0 mm |
---|---|
Compatible Cable Diameter Range | 0.079 in |
Compatible Panel Thickness Range | 0.7 - 2 mm |
Compatible Panel Thickness Range | 0.028 - 0.079 in |
Maximum Compatible Cable Diameter | 2.0 mm |
Maximum Compatible Cable Diameter | 0.079 in |
Maximum Compatible Panel Thickness | 2 mm |
Maximum Compatible Panel Thickness | 0.079 in |
Minimum Compatible Panel Thickness | 0.7 mm |
Minimum Compatible Panel Thickness | 0.028 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 33.1 mm |
Overall Height | 1.303 in |
Overall Width | 8.0 mm |
Overall Width | 0.315 in |
Color | Gray |
Full Material | Polyamide 6.6 |
Material | PA |
Mounting Method | Push In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue