Quantity | Unit price |
---|---|
1 - 24 | $2.70 |
25 - 49 | $2.56 |
50 + | $2.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 7.9 mm |
---|---|
Pin Diameter | 0.312 in |
Usable Length | 60.5 mm |
Usable Length | 2.380 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue