Quantity | Unit price |
---|---|
1 - 24 | $2.37 |
25 - 49 | $2.26 |
50 + | $2.03 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 4.7 mm |
---|---|
Pin Diameter | 0.187 in |
Usable Length | 44.5 mm |
Usable Length | 1.750 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue