Quantity | Unit price |
---|---|
1000 - 9999 | $0.139 |
10000 - 24999 | $0.1336 |
25000 + | $0.1284 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 9.5 mm |
---|---|
Compatible Cable Diameter Range | 0.375 in |
Compatible Hole Size | 4.7 mm |
Compatible Hole Size | 0.187 in |
Compatible Panel Thickness Range | 0.8 - 6.4 mm |
Compatible Panel Thickness Range | 0.031 - 0.250 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.375 in |
Maximum Compatible Panel Thickness | 6.4 mm |
Maximum Compatible Panel Thickness | 0.250 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Spacer Length | 8 mm |
Spacer Length | 0.315 in |
Color | Natural |
Material | Nylon |
Mounting Method | Push In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue