Quantity | Unit price |
---|---|
500 - 9999 | $0.2541 |
10000 - 24999 | $0.1849 |
25000 + | $0.1694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 17.8 - 20.3 mm |
---|---|
Compatible Cable Diameter Range | 0.700 - 0.800 in |
Maximum Compatible Cable Diameter | 20.3 mm |
Maximum Compatible Cable Diameter | 0.800 in |
Minimum Compatible Cable Diameter | 17.8 mm |
Minimum Compatible Cable Diameter | 0.700 in |
Overall Height | 78.7 mm |
Overall Height | 3.100 in |
Spacer Length | 19.1 mm |
Spacer Length | 0.750 in |
Ball End Type | Ball |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Not Mounted |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue