Menu Search

Square Glide - 31.8 mm | 1.250 in; 16-18; Steel; Zinc-Plated

Threaded Square Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. It helps ensure the safety and longevity of the mounted structure or equipment. It is Zinc Plated and Steel material.
Item code:

TAS460A

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $8.4643
125 - 249 $3.846
250 - 499 $2.6955
500 - 2499 $1.5385
2500 - 4999 $1.4612
5000 - 7499 $1.3857
7500 + $1.3084
Standard pack: 500

Order any quantity

Total price:

$8.46

1 x $8.4643

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16-18
Threaded Center Yes
Color Natural
Material Steel
Finish Zinc-Plated
Fitting Style Ribbed
Metal Prongs Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us