Quantity | Unit price |
---|---|
1 - 237 | $2.8764 |
238 - 474 | $2.0587 |
475 - 949 | $1.4412 |
950 - 1899 | $1.0294 |
1900 - 9499 | $0.8221 |
9500 - 18999 | $0.7812 |
19000 + | $0.7404 |
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Compatible Tube Gauge | 16 |
Threaded Center | Yes |
Color | Black |
Material | PA |
Finish | Polished |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue