Quantity | Unit price |
---|---|
1 - 11 | $17.6661 |
12 - 23 | $15.1532 |
24 - 47 | $12.6099 |
48 - 143 | $10.0971 |
144 - 239 | $9.5976 |
240 - 335 | $9.0981 |
336 + | $8.5833 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.5 in |
Maximum Compatible Wall Thickness | 3 mm |
Maximum Compatible Wall Thickness | 0.12 in |
Compatible Tube Gauge | 11 |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue