Quantity | Unit price |
---|---|
1 - 5 | $22.435 |
6 - 11 | $19.23 |
12 - 23 | $16.0249 |
24 - 71 | $12.82 |
72 - 119 | $12.1861 |
120 - 167 | $11.5352 |
168 + | $10.8994 |
Compatible Outside Tube Diameter | 50.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.969 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue