Quantity | Unit price |
---|---|
1 - 11 | $19.0407 |
12 - 23 | $16.3206 |
24 - 47 | $13.6006 |
48 - 143 | $10.8805 |
144 - 239 | $10.3393 |
240 - 335 | $9.7944 |
336 + | $9.2494 |
Compatible Outside Tube Diameter | 40.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.575 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue