Quantity | Unit price |
---|---|
1 - 11 | $17.8818 |
12 - 23 | $15.3272 |
24 - 47 | $12.7727 |
48 - 143 | $10.2181 |
144 - 239 | $9.7036 |
240 - 335 | $9.204 |
336 + | $8.6892 |
Compatible Outside Tube Diameter | 30.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.181 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue