Quantity | Unit price |
---|---|
1 - 24 | $5.919 |
25 - 99 | $2.3767 |
100 - 999 | $1.0536 |
1000 - 1999 | $1.0219 |
2000 - 2999 | $1.0007 |
3000 - 3999 | $0.9493 |
4000 + | $0.8947 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1-3/4-16 |
Threaded Height | 14.5 mm |
Threaded Height | 0.570 in |
Distance Across Flats | 48 mm |
Distance Across Flats | 1.889 in |
Overall Diameter | 52.6 mm |
Overall Diameter | 2.071 in |
Overall Height | 17 mm |
Overall Height | 0.669 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue