Quantity | Unit price |
---|---|
1 - 24 | $5.5102 |
25 - 99 | $2.1951 |
100 - 999 | $0.9795 |
1000 - 1999 | $0.9508 |
2000 - 2999 | $0.931 |
3000 - 3999 | $0.8827 |
4000 + | $0.8342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1-5/8-12 |
Threaded Height | 16.5 mm |
Threaded Height | 0.649 in |
Distance Across Flats | 45 mm |
Distance Across Flats | 1.771 in |
Overall Diameter | 49.4 mm |
Overall Diameter | 1.945 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue