Quantity | Unit price |
---|---|
1 - 199 | $7.2965 |
200 - 399 | $3.6483 |
400 - 3799 | $1.4594 |
3800 - 11399 | $0.6479 |
11400 - 22799 | $0.5829 |
22800 - 41799 | $0.5527 |
41800 + | $0.5193 |
Compatible Tube Gauge | 18 |
---|---|
Compatible Outside Tube Diameter | 22.2 mm |
Compatible Outside Tube Diameter | 0.875 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | HDPE |
Full Material | High-Density Polyethylene |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue