Quantity | Unit price |
---|---|
1 - 11 | $22.2693 |
12 - 23 | $19.088 |
24 - 47 | $15.9068 |
48 - 143 | $12.7254 |
144 - 239 | $12.0954 |
240 - 335 | $11.4595 |
336 + | $10.8236 |
Compatible Outside Tube Diameter | 42.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.654 in |
Thread Size | M20 |
Color | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue