Quantity | Unit price |
---|---|
1 - 11 | $18.8753 |
12 - 23 | $16.1788 |
24 - 47 | $13.4822 |
48 - 143 | $10.7859 |
144 - 239 | $10.2484 |
240 - 335 | $9.7036 |
336 + | $9.1736 |
Compatible Outside Tube Diameter | 30.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.181 in |
Thread Size | M12 |
Color | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue