Menu Search

Rectangular Glide - Ribbed; 1/4-20; ; ; HDPE;Steel

Threaded Rectangular Tube Insert is used to accommodate brackets and lifting feet. Ideal for use in furniture, automotive and construction. Its high head and flexible ribs ensure a secure fit. . It is polished and HDPE material.
Item code:

RCM0250A

448 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $2.4555
125 - 249 $1.1183
250 - 499 $0.784
500 - 2499 $0.4468
2500 - 4999 $0.426
5000 - 7499 $0.4024
7500 - 9999 $0.3818
10000 + $0.3573
Standard pack: 500

Order any quantity

Total price:

$2.46

1 x $2.4555

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Compatible Thread Sizes (All) 1/4-20
Finish Zinc-Plated
Fitting Style Ribbed
Full Material High Density Polyethylene;Steel
Head Shape Rectangular
Material HDPE;Steel
Threaded Center Yes
Maximum Gauge Size 16.000 in
Minimum Gauge Size 18.0 in
Compatible Tube Gauge 16-18

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us