Quantity | Unit price |
---|---|
1 - 209 | $1.3032 |
210 - 419 | $0.6525 |
420 - 2099 | $0.2619 |
2100 - 20999 | $0.116 |
21000 - 41999 | $0.1101 |
42000 - 62999 | $0.1043 |
63000 + | $0.0987 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 7/8-14 |
Threaded Length | 9.7 mm |
Threaded Length | 0.380 in |
Overall Diameter | 28.2 mm |
Overall Diameter | 1.110 in |
Overall Height | 21.1 mm |
Overall Height | 0.830 in |
Material | HDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue