Quantity | Unit price |
---|---|
1 - 149 | $5.3287 |
150 - 299 | $2.6795 |
300 - 1499 | $1.0673 |
1500 - 14999 | $0.4754 |
15000 - 29999 | $0.4513 |
30000 - 44999 | $0.4285 |
45000 + | $0.4028 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-14 |
Threaded Length | 11.9 mm |
Threaded Length | 0.470 in |
Overall Diameter | 30.2 mm |
Overall Diameter | 1.188 in |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Material | PP |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue