Quantity | Unit price |
---|---|
1 - 449 | $5.0258 |
450 - 899 | $2.5129 |
900 - 4499 | $1.0067 |
4500 - 44999 | $0.4481 |
45000 - 89999 | $0.4255 |
90000 - 134999 | $0.4028 |
135000 + | $0.38 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 5/8-18 |
Threaded Length | 8.9 mm |
Threaded Length | 0.350 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 13.7 mm |
Overall Height | 0.538 in |
Material | PP |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue