Quantity | Unit price |
---|---|
1 - 499 | $3.391 |
500 - 999 | $1.6955 |
1000 - 4999 | $0.6799 |
5000 - 49999 | $0.3013 |
50000 - 99999 | $0.2862 |
100000 - 149999 | $0.2725 |
150000 + | $0.2559 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 9/16-18 |
Threaded Length | 8.9 mm |
Threaded Length | 0.350 in |
Overall Diameter | 19.8 mm |
Overall Diameter | 0.781 in |
Overall Height | 13.7 mm |
Overall Height | 0.538 in |
Material | PP |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue