Quantity | Unit price |
---|---|
1 - 104 | $3.6538 |
105 - 209 | $1.819 |
210 - 1049 | $0.7308 |
1050 - 10499 | $0.3256 |
10500 - 20999 | $0.3079 |
21000 - 31499 | $0.292 |
31500 + | $0.2745 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 7/8-14 |
Threaded Length | 14.2 mm |
Threaded Length | 0.560 in |
Overall Diameter | 26.9 mm |
Overall Diameter | 1.060 in |
Overall Height | 14.2 mm |
Overall Height | 0.560 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue