Quantity | Unit price |
---|---|
1 - 149 | $3.0635 |
150 - 749 | $1.5317 |
750 - 1499 | $0.6111 |
1500 - 14999 | $0.2713 |
15000 - 29999 | $0.2585 |
30000 - 44999 | $0.2457 |
45000 + | $0.2314 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 3/4-16 |
Threaded Length | 13.2 mm |
Threaded Length | 0.520 in |
Overall Diameter | 23.9 mm |
Overall Diameter | 0.940 in |
Overall Height | 13.2 mm |
Overall Height | 0.520 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue