Quantity | Unit price |
---|---|
1 - 299 | $2.6007 |
300 - 599 | $1.3005 |
600 - 2999 | $0.5186 |
3000 - 29999 | $0.2298 |
30000 - 59999 | $0.2186 |
60000 - 89999 | $0.2075 |
90000 + | $0.1964 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 9/16-18 |
Threaded Length | 10.7 mm |
Threaded Length | 0.420 in |
Overall Diameter | 19.1 mm |
Overall Diameter | 0.750 in |
Overall Height | 10.7 mm |
Overall Height | 0.420 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue