Quantity | Unit price |
---|---|
1 - 34 | $6.095 |
35 - 69 | $3.0475 |
70 - 349 | $1.2206 |
350 - 3499 | $0.5425 |
3500 - 6999 | $0.5154 |
7000 - 10499 | $0.4868 |
10500 + | $0.4612 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-5/16-12 |
Threaded Length | 17.8 mm |
Threaded Length | 0.700 in |
Overall Diameter | 40.9 mm |
Overall Diameter | 1.610 in |
Overall Height | 18.1 mm |
Overall Height | 0.713 in |
Material | Nylon |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue