Quantity | Unit price |
---|---|
1 - 129 | $2.9369 |
130 - 259 | $1.4684 |
260 - 1299 | $0.5889 |
1300 - 12999 | $0.2604 |
13000 - 25999 | $0.2483 |
26000 - 38999 | $0.2347 |
39000 + | $0.221 |
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-1/16-12 |
Threaded Length | 15.7 mm |
Threaded Length | 0.620 in |
Overall Diameter | 33.3 mm |
Overall Diameter | 1.310 in |
Overall Height | 20.6 mm |
Overall Height | 0.811 in |
Material | HDPE |
Color | Blue |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue