Quantity | Unit price |
---|---|
1 - 299 | $3.3152 |
300 - 599 | $1.6652 |
600 - 2999 | $0.6631 |
3000 - 29999 | $0.2953 |
30000 - 59999 | $0.2801 |
60000 - 89999 | $0.2665 |
90000 + | $0.2498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 11/16-16 |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Overall Diameter | 25.6 mm |
Overall Diameter | 1.008 in |
Overall Height | 18.7 mm |
Overall Height | 0.736 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue