Quantity | Unit price |
---|---|
1 - 39 | $12.2315 |
40 - 79 | $6.1159 |
80 - 399 | $2.4524 |
400 - 3999 | $1.087 |
4000 - 7999 | $1.0324 |
8000 - 15999 | $0.978 |
16000 + | $0.9234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 1-7/8-12 |
Threaded Length | 16.7 mm |
Threaded Length | 0.657 in |
Overall Diameter | 58.4 mm |
Overall Diameter | 2.299 in |
Overall Height | 17.3 mm |
Overall Height | 0.681 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue