Quantity | Unit price |
---|---|
1 - 299 | $3.5121 |
300 - 599 | $1.7561 |
600 - 2999 | $0.7025 |
3000 - 29999 | $0.3119 |
30000 - 59999 | $0.2968 |
60000 - 89999 | $0.2815 |
90000 + | $0.2665 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 3/4-16 |
Threaded Length | 13.8 mm |
Threaded Length | 0.543 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue