Quantity | Unit price |
---|---|
1 - 499 | $1.9528 |
500 - 999 | $0.975 |
1000 - 4999 | $0.3906 |
5000 - 49999 | $0.1727 |
50000 - 99999 | $0.1651 |
100000 - 149999 | $0.1561 |
150000 + | $0.1475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 5/16-18 |
Threaded Length | 7.4 mm |
Threaded Length | 0.291 in |
Overall Diameter | 14.5 mm |
Overall Diameter | 0.571 in |
Overall Height | 12 mm |
Overall Height | 0.472 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue