Quantity | Unit price |
---|---|
1 - 9 | $3.0915 |
10 - 19 | $1.5534 |
20 - 99 | $0.6199 |
100 - 999 | $0.2761 |
1000 - 1999 | $0.2611 |
2000 - 2999 | $0.2473 |
3000 + | $0.2338 |
Overall Diameter | 40 mm |
---|---|
Overall Diameter | 1.574 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/16-12,1-1/16-24,1-1/8-16,M26,M28 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 31 mm |
Overall Height | 1.220 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue