Quantity | Unit price |
---|---|
1 - 49 | $1.6589 |
50 - 99 | $0.831 |
100 - 499 | $0.3319 |
500 - 4999 | $0.1477 |
5000 - 9999 | $0.1403 |
10000 - 14999 | $0.1328 |
15000 + | $0.1256 |
Overall Diameter | 22.7 mm |
---|---|
Overall Diameter | 0.893 in |
Color | Red |
Compatible Thread Sizes (All) | 1/2-20,5/8-24,9/16-24,M14,M16 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 28.2 mm |
Overall Height | 1.109 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue