Quantity | Unit price |
---|---|
1 - 999 | $1.3329 |
1000 - 1999 | $0.6672 |
2000 - 9999 | $0.2664 |
10000 - 99999 | $0.1185 |
100000 - 199999 | $0.1127 |
200000 - 299999 | $0.1067 |
300000 + | $0.1008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 13.1 mm |
---|---|
Overall Diameter | 0.515 in |
Color | Red |
Compatible Thread Sizes (All) | 5/16-18,5/16-24,3/8-24,M8 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 38 mm |
Overall Height | 1.495 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue